Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY5220-5LOU-C6-F2-Q
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY5000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 position | 0.2 to 0.7 | |
Ambient and Fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum Operating frequency (Hz) | 2 position single, double | 5 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
*Impact Resistance/Vibration Resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Type of actuation | Response time (ms) (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 19 or less | 26 or less | 19 or less |
2-position double | 18 or less | 22 or less | 18 or less |
3 Position | 32 or less | 38 or less | 32 or less |
Valve Model Numbers | Type of Actuation | Piping Size | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W M8 connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY5□20-□-01 | 2 Position | Single | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 70 | 72 | 93 | 76 |
Double | 88 | 93 | 135 | 101 | ||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 93 | 98 | 140 | 106 | |||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 [1.5] | 0.32 [0.43] | 0.59 [0.40] | ||||||||
Pressure Center | 2.2 [0.91] | 0.46 [0.58] | 0.61 [0.28] | 1.8 | 0.38 | 0.46 | ||||||||
SY5□20-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] one-touch fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 94 | 96 | 117 | 100 | |
Double | 111 | 117 | 159 | 125 | ||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 117 | 122 | 164 | 130 | |||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 [0.84] | 0.64 [0.53] | 0.30 [0.27] | ||||||||
Pressure Center | 0.78 [0.71] | 0.44 [0.37] | 0.21 [0.18] | 0.84 | 0.57 | 0.27 | ||||||||
SY5□20-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] one-touch fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 88 | 91 | 112 | 95 | |
Double | 106 | 111 | 153 | 119 | ||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 111 | 116 | 158 | 124 | |||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 [1.4] | 0.35 [0.37] | 0.44 [0.35] | ||||||||
Pressure Center | 1.7 [0.80] | 0.31 [0.47] | 0.42 [0.23] | 1.7 | 0.33 | 0.44 | ||||||||
SY5□20-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] one-touch fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 80 | 82 | 103 | 86 | |
Double | 98 | 103 | 145 | 111 | ||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 103 | 108 | 150 | 116 | |||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 [1.5] | 0.37 [0.41] | 0.52 [0.43] | ||||||||
Pressure Center | 2.2 [1.6] | 0.32 [0.44] | 0.56 [0.44] | 1.8 | 0.41 | 0.50 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | White |
2 | Adapter Plate | Resin | White |
3 | End Plate | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | M5 Port block assembly | - | - |
*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings
(Unit: mm)
With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings
(Unit: mm)
SY5120-□G/H□□-01□ (-F1/2) dimensional drawing
(Unit: mm)
L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing
(Unit: mm)
M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number
|
---|
SY5220-5LOU-C6-F2-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.60 € | 1 | 26 Days | Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | - | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking push style / Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | With side bracket | - | Yes | - | - | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series, part number SY5220-5LOU-C6-F2-Q.
You can find the detail information about specifications and dimensions on part number SY5220-5LOU-C6-F2-Q.
Configure
Basic Attributes
Features
Status at Power Off
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Pressure Rating(MPa)
Manual
Made to order specifications
Valve specifications
Compliance with IEC standards
Type of fitting thread part
Type
Number of Solenoids
Switching Type
Voltage
Pipe Port Type
Connection Tube Diameter
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY5120-1DE-01-Q |
SY5120-1DO-01F-Q |
SY5120-1DZ-01-F1-Q |
SY5220-5LOU-C6-Q |
SY5220-5LOU-C6F-Q |
SY5220-5LOU-C8-F2-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.32 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 100 V AC | [Rc (R)] Rc | 1/8 | - | - | - | - | Internal | Lock | Standard | DIN terminal with connector | Push-turn locking lever style | Without indicator light / surge voltage suppressor | No bracket | - | Yes | - | - | - | ||
59.89 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 100 V AC | G | 1/8 | - | - | - | - | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type / Non-locking push style | Without indicator light / surge voltage suppressor | No bracket | - | Yes | - | - | - | ||
72.65 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 100 V AC | [Rc (R)] Rc | 1/8 | - | - | - | - | Internal | Non-Locking | Standard | DIN terminal with connector | Non-locking, push type / Non-locking push style | With indicator light / surge voltage suppressor (non-polarized) | With foot bracket | - | Yes | - | - | - | ||
86.35 € | 1 | 4 Days | Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | - | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking, push type / Non-locking push style | With indicator light / surge voltage suppressor (non-polarized) | No bracket | - | Yes | - | - | - | ||
86.35 € | 1 | 4 Days | Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | - | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking push style | With indicator light / surge voltage suppressor (non-polarized) | No bracket | - | Yes | - | - | G | ||
88.60 € | 1 | 26 Days | Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | 0.45 | Ø8 | - | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking, push type / Non-locking push style | With indicator light / surge voltage suppressor (non-polarized) | With side bracket | - | Yes | - | - | - |