5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY5320-5YO-01-F2-Q

5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series Specifications

5-Port Solenoid Valve, Body Ported Single Unit external appearance

5-Port Solenoid Valve, Body Ported Single Unit external appearance

*Pictures show representational models. They may differ from the actual product.

SeriesSY5000
Usable FluidsAir
Internal Pilot
Operating Pressure Range
MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
Ambient and Fluid temperature (°C)-10 to 50 (no freezing)
Maximum Operating frequency (Hz)2 position single, double5
3 position3
Manual Override (Manual Operation)Non-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodMain valve, pilot valve common exhaust type
LubricationNot required
Mounting OrientationUnrestricted
*Impact Resistance/Vibration Resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
DIN terminal (D)/(Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA)AC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Type of actuationResponse time (ms) (at 0.5 MPa)
Without light or surge voltage suppressorWith light and surge voltage suppressor
S, Z typeR, U type
2-position single19 or less26 or less19 or less
2-position double18 or less22 or less18 or less
3 Position32 or less38 or less32 or less

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPiping SizeFlow Rate CharacteristicsWeight g
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)GrommetL, M plug connectorDIN terminalW M8 connector
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
SY5□20-□-012 PositionSingle1/81/81.90.350.492.40.390.6170729376
Double8893135101
3 PositionClosed Center1.70.430.451.80.350.469398140106
Exhaust Center1.50.440.412.5
[1.5]
0.32
[0.43]
0.59
[0.40]
Pressure Center2.2
[0.91]
0.46
[0.58]
0.61
[0.28]
1.80.380.46
SY5□20-□-C42 PositionSingleC4 (ø4 [port size 4 mm] one-touch fitting)0.750.430.200.850.640.309496117100
Double111117159125
3 PositionClosed Center0.740.400.190.840.570.28117122164130
Exhaust Center0.750.360.190.84
[0.84]
0.64
[0.53]
0.30
[0.27]
Pressure Center0.78
[0.71]
0.44
[0.37]
0.21
[0.18]
0.840.570.27
SY5□20-□-C62 PositionSingleC6 (ø6 [piping connection port diameter 6 mm] one-touch fitting)1.50.330.332.00.370.52889111295
Double106111153119
3 PositionClosed Center1.30.310.331.60.320.39111116158124
Exhaust Center1.30.330.331.8
[1.4]
0.35
[0.37]
0.44
[0.35]
Pressure Center1.7
[0.80]
0.31
[0.47]
0.42
[0.23]
1.70.330.44
SY5□20-□-C82 PositionSingleC8 (ø8 [piping connection port diameter 8 mm] one-touch fitting)1.90.210.452.30.290.57808210386
Double98103145111
3 PositionClosed Center1.60.290.391.70.380.46103108150116
Exhaust Center1.40.380.392.0
[1.5]
0.37
[0.41]
0.52
[0.43]
Pressure Center2.2
[1.6]
0.32
[0.44]
0.56
[0.44]
1.80.410.50

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyAluminum die-castedWhite
2Adapter PlateResinWhite
3End PlateResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Pilot Valve Assembly--
7M5 Port block assembly--

*Mounting screw tightening torque SY5000 (M3): 0.6 N⋅m

SY5000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

2-position single grommet (G), (H): SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□ (-F2) dimensional drawings

 

(Unit: mm)

 

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

With foot bracket, SY5120-□G/H□□-C4/N3/C6/N7/C8/N9□-F1 dimensional drawings

 

(Unit: mm)

 

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

SY5120-□G/H□□-01□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

L plug connector (L): SY5120-□L□□-C4/N3/C6/N7/C8/N9□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

M plug connector (M): SY5120-□M□□-C4/N3/C6/N7/C8/N9 (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SY5320-5YO-01-F2-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

92.47 €

1 26 Days Standard / Drip-Proof / Lubrication FreeDouble3-Position Closed Center-24 V DC[Rc (R)] Rc1/8-0.45--InternalNon-LockingStandardDIN43650C standard DIN terminal without connectorNon-locking push style / Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracket-Yes---

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Installation method Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY5000 Series, part number SY5320-5YO-01-F2-Q.
You can find the detail information about specifications and dimensions on part number SY5320-5YO-01-F2-Q.

Variation of this product

Part Number
SY5120-1DE-01-Q
SY5120-1DO-01F-Q
SY5120-1DZ-01-F1-Q
SY5320-5YO-01-Q
SY5320-5YO-01F-Q
SY5320-5YO-01F-X20-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

63.32 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-100 V AC[Rc (R)] Rc1/8----InternalLockStandardDIN terminal with connectorPush-turn locking lever styleWithout indicator light / surge voltage suppressorNo bracket-Yes---

59.89 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-100 V ACG1/8----InternalNon-LockingStandardDIN terminal without connectorNon-locking, push type / Non-locking push styleWithout indicator light / surge voltage suppressorNo bracket-Yes---

72.65 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-100 V AC[Rc (R)] Rc1/8----InternalNon-LockingStandardDIN terminal with connectorNon-locking, push type / Non-locking push styleWith indicator light / surge voltage suppressor (non-polarized)With foot bracket-Yes---

90.42 €

1 26 Days Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed Center-24 V DC[Rc (R)] Rc1/8-0.45--InternalNon-LockingStandardDIN43650C standard DIN terminal without connectorNon-locking, push type / Non-locking push styleWithout indicator light / surge voltage suppressorNo bracket-Yes---

90.42 €

1 4 Days Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed Center-24 V DCG1/8-0.45--InternalNon-LockingStandardDIN43650C standard DIN terminal without connectorNon-locking, push type / Non-locking push styleWithout indicator light / surge voltage suppressorNo bracket-Yes---

97.81 €

1 Quote Drip-Proof / Standard / Lubrication FreeDouble3-Position Closed Center-24 V DCG1/8-0.45--ExternalNon-LockingStandardDIN43650C standard DIN terminal without connectorNon-locking, push type / Non-locking push styleWithout indicator light / surge voltage suppressorNo bracketBody ported type external pilotYes---

Tech Support