5-Port Solenoid Valve, Body Ported, Single Unit, SY7000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Body Ported, Single Unit, SY7000 Series
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY7120-5LOZE-02F-Q

Part Number
SY7120-5LOZE-02F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

68.06 €

1 26 Days Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)24 V DCG1/4100 or Less0.93-0.15 to 0.7InternalLockStandardL plug connector / No connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNoneCE compliant productSY7000None-

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Installation method Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY7000 Series, part number SY7120-5LOZE-02F-Q.
You can find the detail information about specifications and dimensions on part number SY7120-5LOZE-02F-Q.

Variation of this product

Part Number
SY7120-1DZ-02F-Q
SY7120-1DZ-C8-Q
SY7120-1DZE-02-X20-Q
SY7120-5LOZE-C10-F2-Q
SY7120-5LOZE-C10-Q
SY7120-5LS-02-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

77.82 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-100 V ACG1/4---0.15 to 0.7InternalNon-LockingStandardDIN terminal with connectorNon-locking, push type / Non-locking push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-Yes---

83.19 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-100 V ACOne-Touch Plumbing---Ø80.15 to 0.7InternalNon-LockingStandardDIN terminal with connectorNon-locking, push type / Non-locking push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-Yes---

85.66 €

1 26 Days Drip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Pressure Differential Return)100 V AC[Rc (R)] Rc1/4100 or Less0.93--0.1 to 0.7ExternalLockStandardDIN terminal / With connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressor (non-polar type)No bracketBody ported type external pilotCE compliant productSY7000None-

77.02 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing--0.86Ø100.15 to 0.7InternalLockStandardL plug connector without connectorPush-turn locking lever styleWith indicator light / surge voltage suppressorWith side bracket-Yes---

73.45 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing--0.86Ø100.15 to 0.7InternalLockStandardL plug connector without connectorPush-turn locking lever styleWith indicator light / surge voltage suppressorNo bracket-Yes---

66.06 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DC[Rc (R)] Rc1/4---0.15 to 0.7InternalNon-LockingStandardL plug connector with lead wire 0.3 m / L plug connector / With lead wire (length: 300 mm)Non-locking, push type / Non-locking push typeWith surge voltage suppressorNo bracket-Yes---

Tech Support