Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SY7120-6GD-02F-Q |
SY7120-6LD-02F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.89 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 12 V DC | G | 1/4 | - | - | - | 0.15 to 0.7 | Internal | Lock | Standard | Grommet lead wire 0.3 m / Grommet / Lead wire length: 300 mm | Push-turn locking slotted style | None | No bracket | - | Yes | - | - | - | ||
65.32 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 12 V DC | G | 1/4 | - | - | - | 0.15 to 0.7 | Internal | Lock | Standard | L plug connector with lead wire 0.3 m / L plug connector / With lead wire (length: 300 mm) | Push-turn locking slotted style | None | No bracket | - | Yes | - | - | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Configure
Basic Attributes
Features
Number of Solenoids
Status at Power Off
Compatible Cylinder Diameter(Ø)
CV Value
Connection Tube Diameter
Lead wire electrical entry
Made to order specifications
Valve specifications
Compliance with IEC standards
Type of fitting thread part
Type
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes