Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY7120-SG-C8-Q
Part Number
|
---|
SY7120-SG-C8-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.27 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 5 V DC | One-Touch Plumbing | - | - | - | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m / Grommet / Lead wire length: 300 mm | Non-locking push type / Non-locking, push type | None | No bracket | - | Yes | - | - | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY7000 Series, part number SY7120-SG-C8-Q.
You can find the detail information about specifications and dimensions on part number SY7120-SG-C8-Q.
Configure
Basic Attributes
Features
Number of Solenoids
Status at Power Off
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Lead wire electrical entry
Manual
Made to order specifications
Valve specifications
Compliance with IEC standards
Type of fitting thread part
Type
Switching Type
Voltage
Pipe Port Type
Connection Tube Diameter
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY7120-1DZ-02F-Q |
SY7120-1DZ-C8-Q |
SY7120-1DZE-02-X20-Q |
SY7120-SLZ-02F-F2-Q |
SY7120-SWAOU-02F-Q |
SY7120-VLOU-02F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.82 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 100 V AC | G | 1/4 | - | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector | Non-locking, push type / Non-locking push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | - | Yes | - | - | - | ||
83.19 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 100 V AC | One-Touch Plumbing | - | - | - | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector | Non-locking, push type / Non-locking push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | - | Yes | - | - | - | ||
85.66 € | 1 | 26 Days | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 100 V AC | [Rc (R)] Rc | 1/4 | 100 or Less | 0.93 | - | -0.1 to 0.7 | External | Lock | Standard | DIN terminal / With connector | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | Body ported type external pilot | CE compliant product | SY7000 | None | - | ||
71.56 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 5 V DC | G | 1/4 | - | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector with lead wire 0.3 m / L plug connector / With lead wire (length: 300 mm) | Non-locking, push type / Non-locking push type | With indicator light / surge voltage suppressor | With side bracket | - | Yes | - | - | - | ||
77.82 € | 1 | 26 Days | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | 5 V DC | G | 1/4 | 100 or Less | 0.93 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | M8 connector without connector cable | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | CE compliant product | SY7000 | IEC 60947-5-2 standard product | - | ||
67.32 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 6 V DC | G | 1/4 | - | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking, push type / Non-locking push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | - | Yes | - | - | - |