Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SY7520-5LOZ-02F-Q |
SY7520-5LZ-02F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.27 € | 1 | 26 Days | Standard / Lubrication Free | Double | 3-Position Pressure Center | - | 24 V DC | G | 1/4 | - | 0.61 | - | 0.2 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector | Non-locking push type / Non-locking, push type | With indicator light / surge voltage suppressor | No bracket | - | Yes | - | - | - | ||
90.65 € | 1 | 26 Days | Standard / Lubrication Free | Double | 3-Position Pressure Center | - | 24 V DC | G | 1/4 | - | 0.61 | - | 0.2 to 0.7 | Internal | Non-Locking | Standard | L plug connector with lead wire 0.3 m / L plug connector / With lead wire (length: 300 mm) | Non-locking push type / Non-locking, push type | With indicator light / surge voltage suppressor | No bracket | - | Yes | - | - | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Configure
Basic Attributes
Features
Status at Power Off
Compatible Cylinder Diameter(Ø)
Connection Tube Diameter
Lead wire electrical entry
Manual
Made to order specifications
Valve specifications
Compliance with IEC standards
Type of fitting thread part
Type
Number of Solenoids
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes