5-Port Solenoid Valve, Body Ported, Single Unit, SY9000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Body Ported, Single Unit, SY9000 Series
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY9120-5LOU-03-Q

Part Number
SY9120-5LOU-03-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

76.39 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DC[Rc (R)] Rc3/8---0.15 to 0.7Non-LockingStandardL plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneYes---

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Number of Ports 5-Port Valve
Installation method Direct Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal Bracket No bracket

This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY9000 Series, part number SY9120-5LOU-03-Q.
You can find the detail information about specifications and dimensions on part number SY9120-5LOU-03-Q.

Variation of this product

Part Number
SY9120-3DO-02F-Q
SY9120-3DO-03F-Q
SY9120-3DZ-02F-Q
SY9120-5LOU-03F-Q
SY9120-5LOU-C10-Q
SY9120-5LOU-C10F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards Type of fitting thread part

76.89 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-110 V ACG1/4---0.15 to 0.7Non-LockingStandardDIN terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneYes---

76.89 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-110 V ACG3/8---0.15 to 0.7Non-LockingStandardDIN terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneYes---

86.29 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-110 V ACG1/4---0.15 to 0.7Non-LockingStandardDIN terminal with connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneYes---

76.27 €

1 4 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCG3/8---0.15 to 0.7Non-LockingStandardL plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneYes---

81.77 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing--1.4Ø100.15 to 0.7Non-LockingStandardL plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneYes---

81.65 €

1 4 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø100.15 to 0.7Non-LockingStandardL plug connector without connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNoneYes---

Tech Support