Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY9220-5MOZ-C12-Q
Part Number
|
---|
SY9220-5MOZ-C12-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.60 € | 1 | 26 Days | Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | 1.6 | Ø12 | 0.1 to 0.7 | Non-Locking | Standard | M plug connector without connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | Yes | - | - | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal | Bracket | No bracket |
This page is 5-Port Solenoid Valve, Body Ported, Single Unit, SY9000 Series, part number SY9220-5MOZ-C12-Q.
You can find the detail information about specifications and dimensions on part number SY9220-5MOZ-C12-Q.
Configure
Basic Attributes
Features
Status at Power Off
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Valve specifications
Compliance with IEC standards
Type of fitting thread part
Type
Number of Solenoids
Switching Type
Voltage
Pipe Port Type
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Made to order specifications
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY9120-3DO-02F-Q |
SY9120-3DO-03F-Q |
SY9120-3DZ-02F-Q |
SY9220-5W1Z-03-Q |
SY9220-5WAOU-03F-Q |
SY9220-5WO-02F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.89 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 110 V AC | G | 1/4 | - | - | - | 0.15 to 0.7 | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Yes | - | - | - | ||
76.89 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 110 V AC | G | 3/8 | - | - | - | 0.15 to 0.7 | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Yes | - | - | - | ||
86.29 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 110 V AC | G | 1/4 | - | - | - | 0.15 to 0.7 | Non-Locking | Standard | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | None | Yes | - | - | - | ||
124.18 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | [Rc (R)] Rc | 3/8 | - | - | - | 0.1 to 0.7 | Non-Locking | Standard | M12 connector with cable 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | None | Yes | - | - | - | ||
123.82 € | 1 | 4 Days | Drip-Proof / Standard / Lubrication Free | Double | 2-Position Exhaust | - | 24 V DC | G | 3/8 | - | - | - | 0.1 to 0.7 | Non-Locking | Standard | M8 connector without connector cable | Non-locking, push type | Without indicator light / surge voltage suppressor | None | Yes | - | - | - | ||
118.44 € | 1 | 26 Days | Drip-Proof / Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | G | 1/4 | - | 1.7 | - | 0.1 to 0.7 | Non-Locking | Standard | M8 connector without connector cable | Non-locking, push type | Without indicator light / surge voltage suppressor | None | CE compliant product | SY9000 | None | - |