5-Port Solenoid Valve, Body Ported, Cassette Type, Valve, SY3000 / 5000 / 7000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Body Ported, Cassette Type, Valve, SY3000 / 5000 / 7000 Series
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY5160-6DOE-01-Q

Part Number
SY5160-6DOE-01-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards

61.42 €

1 26 Days Standard / Drip-Proof / Lubrication Free[Single] Single2-Position Exhaust-12 V DC[Rc (R)] Rc1/8-0.15 to 0.7InternalLockStandardDIN terminal without connectorPush-turn locking lever styleWithout indicator light / surge voltage suppressor-Yes--

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Installation method Manifold Base Plumbing Direct Plumbing Driving Type Pilot Type Spool
Seal Type Soft Seal

This page is 5-Port Solenoid Valve, Body Ported, Cassette Type, Valve, SY3000 / 5000 / 7000 Series, part number SY5160-6DOE-01-Q.
You can find the detail information about specifications and dimensions on part number SY5160-6DOE-01-Q.

Variation of this product

Part Number
SY3160-5GZ-C4-Q
SY3160-5GZ-C6-Q
SY3160-5H-C4-Q
SY5160-6LOU-C6-Q
SY5160-6YO-C6-Q
SY5160-SLO-C6-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Valve specifications Compliance with IEC standards

60.81 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing-Ø40.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.3 m / Grommet / Lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor-Yes--

60.79 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.3 m / Grommet / Lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor-Yes--

61.89 €

1 46 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing-Ø40.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.6 m / Grommet / Lead wire length: 600 mmNon-locking, push typeWithout indicator light / surge voltage suppressor-Yes--

67.73 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-12 V DCOne-Touch Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardL plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)-Yes--

65.68 €

1 26 Days Drip-Proof / Standard / Lubrication Free[Single] Single2-Position Exhaust-12 V DCOne-Touch Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardDIN43650C standard DIN terminal without connectorNon-locking, push typeWithout indicator light / surge voltage suppressor-Yes--

65.27 €

1 26 Days Standard / Lubrication Free[Single] Single2-Position Exhaust-5 V DCOne-Touch Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardL plug connector without connectorNon-locking, push typeWithout indicator light / surge voltage suppressor-Yes--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360