Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY5460-5DO-01F-Q
Part Number
|
---|
SY5460-5DO-01F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.32 € | 1 | 26 Days | Standard / Drip-Proof / Lubrication Free | Double | 3-Position Exhaust Center | - | 24 V DC | G | 1/8 | - | 0.2 to 0.7 | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Yes | - | - |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Manifold Base | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Body Ported, Cassette Type, Valve, SY3000 / 5000 / 7000 Series, part number SY5460-5DO-01F-Q.
You can find the detail information about specifications and dimensions on part number SY5460-5DO-01F-Q.
Configure
Basic Attributes
Features
Status at Power Off
Connection Tube Diameter
Made to order specifications
Valve specifications
Compliance with IEC standards
Type
Number of Solenoids
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY3160-5GZ-C4-Q |
SY3160-5GZ-C6-Q |
SY3160-5H-C4-Q |
SY5460-5DO-C6-Q |
SY5460-5DO-C8-Q |
SY5460-5DOE-01-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.81 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m / Grommet / Lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | - | - | ||
60.79 € | 1 | 26 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | Ø6 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m / Grommet / Lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | Yes | - | - | ||
61.89 € | 1 | 46 Days | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | Ø4 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.6 m / Grommet / Lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Yes | - | - | ||
94.31 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | Double | 3-Position Exhaust Center | - | 24 V DC | One-Touch Plumbing | - | Ø6 | 0.2 to 0.7 | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Yes | - | - | ||
94.31 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | Double | 3-Position Exhaust Center | - | 24 V DC | One-Touch Plumbing | - | Ø8 | 0.2 to 0.7 | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | - | Yes | - | - | ||
90.65 € | 1 | 26 Days | Drip-Proof / Standard / Lubrication Free | Double | 3-Position Exhaust Center | - | 24 V DC | [Rc (R)] Rc | 1/8 | - | 0.2 to 0.7 | Internal | Lock | Standard | DIN terminal without connector | Push-turn locking lever style | Without indicator light / surge voltage suppressor | - | Yes | - | - |