4 / 5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series (Part Numbers - CAD Download)

4 / 5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ3143-SLOU-Q

4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series Specifications

SYJ3000 Series body ported type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

SYJ3000 Series base mounted type external appearance

4/5 Port Solenoid Valve SYJ3000 Series external appearance

FluidAir
Operating Pressure Range (MPa)2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
Ambient and Fluid Temperature ℃–10 to 50 (No freezing)
Note1)Response Time (ms)
(at 0.5MPa)
2 position single, double15 or less
3 position30 or less
Max. Operating Frequency (Hz)2 position single, double10
3 position3
Manual Override (Manual Operation)Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type
Pilot Exhaust MethodIndividual exhaust for the pilot valve, Common exhaust for the pilot and main valve
LubricationNot required
Mounting OrientationUnrestricted
Note2)Impact/Vibration Resistance m/s2150/30
EnclosureDust proof (∗ M8 connector conforms to IP65.)

∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)

Solenoid Specifications

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W)
Coil-rated Voltage (V)DC24, 12, 6, 5, 3
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4)
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
200 V1.18 (with light: 1.22)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
Surge Voltage SuppressorDiode (varistor for non-polar type)
Indicator LightLED
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model NumbersType of ActuationPort Size*3 *4)Weight (g)Effective area (mm2)*2: Flow Rate Characteristics
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
GrommetL Type, M Type
Plug connector
M8
Connector
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
5-port base mounted type
(with Sub-Plate)
SYJ314□2 PositionSingleM5 × 0.8M5 × 0.862 (36)63 (37)67 (41)-0.460.360.120.460.350.12
SYJ324□Double79 (53)81 (55)89 (63)
SYJ334□3 PositionClosed Center82 (56)84 (58)92 (66)-0.470.330.120.470.310.12
SYJ344□Exhaust Center-
SYJ354□Pressure Center-0.58 [0.32]0.42 [0.33]0.16 [0.080]0.460.320.11
5-port body ported typeSYJ312□2 PositionSingleM3 × 0.5M3 × 0.53637410.9------
SYJ322□Double535563
SYJ332□3 PositionClosed Center565866------
SYJ342□Exhaust Center------
SYJ352□Pressure Center------
4-port base mounted type
(For manifold)
SYJ313□2 PositionSingle1/8M5 × 0.8363741-------
SYJ323□Double535563
SYJ333□3 PositionClosed Center565866-------
SYJ343□Exhaust Center-------
SYJ353□Pressure Center-------

*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

NumberPart nameMaterialNote
1BodyZinc die-castedWhite
2Piston PlateResinWhite
3End CoverResinWhite
4PistonResin-
5Spool Valve AssemblyAluminum/H-NBR-
6Sub-plate*-Zinc diec-asted
7Pilot Valve--

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

*Values shown inside brackets are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Part Number
SYJ3143-SLOU-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options Compliance with IEC standards

52.65 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard[Single] Single2-Position Exhaust-5 V DC--Sub-Base Plumbing0.120.15 to 0.7Non-LockingStandardL plug connector (without connector) / L plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketYesMain valve / pilot valve (common exhaust type)-

Loading...

  1. 1

Basic information

Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Pilot Air Supply Internal

This page is 4 / 5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series, part number SYJ3143-SLOU-Q.
You can find the detail information about specifications and dimensions on part number SYJ3143-SLOU-Q.

Variation of this product

Part Number
SYJ3120-5GR-M3-Q
SYJ3120-5GS-M3-F-Q
SYJ3120-5GS-M3-Q
SYJ3143-SLOZ-M5-Q
SYJ3143-SLOZ-Q
SYJ3143-SLZ-M5-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options Compliance with IEC standards

57.31 €

1 26 Days Single Use5-Port ValveDirectStandard[Single] Single2-Position Exhaust-24 V DCMM3Direct Plumbing-0.15 to 0.7Non-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWith surge voltage suppressor (non-polarized)No bracketYesPilot valve (individual exhaust type)-

57.35 €

1 26 Days Single Use5-Port ValveDirectStandard[Single] Single2-Position Exhaust-24 V DCMM3Direct Plumbing-0.15 to 0.7Non-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWith surge voltage suppressorWith BracketYesPilot valve (individual exhaust type)-

55.81 €

1 4 Days Single Use5-Port ValveDirectStandard[Single] Single2-Position Exhaust-24 V DCMM3Direct Plumbing-0.15 to 0.7Non-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWith surge voltage suppressorNo bracketYesPilot valve (individual exhaust type)-

57.76 €

1 Quote Single Use5-Port ValveDirectStandard[Single] Single2-Position Exhaust-5 V DCMM5Sub-Base Plumbing0.120.15 to 0.7Non-LockingStandardL plug connector without connector / L plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketYesMain valve / pilot valve (common exhaust type)-

51.18 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard[Single] Single2-Position Exhaust-5 V DC--Sub-Base Plumbing0.120.15 to 0.7Non-LockingStandardL plug connector without connector / L plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketYesMain valve / pilot valve (common exhaust type)-

58.32 €

1 26 Days Single Use5-Port ValveDirectStandard[Single] Single2-Position Exhaust-5 V DCMM5Sub-Base Plumbing0.120.15 to 0.7Non-LockingStandardL plug connector with lead wire 0.3 m / L plug connector, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketYesMain valve / pilot valve (common exhaust type)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360