Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4/5 Port Solenoid Valve SYJ3000 Series external appearance
4/5 Port Solenoid Valve SYJ3000 Series external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range (MPa) | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 position | 0.2 to 0.7 | |
Ambient and Fluid Temperature ℃ | –10 to 50 (No freezing) | |
Note1)Response Time (ms) (at 0.5MPa) | 2 position single, double | 15 or less |
3 position | 30 or less | |
Max. Operating Frequency (Hz) | 2 position single, double | 10 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type | |
Pilot Exhaust Method | Individual exhaust for the pilot valve, Common exhaust for the pilot and main valve | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
Note2)Impact/Vibration Resistance m/s2 | 150/30 | |
Enclosure | Dust proof (∗ M8 connector conforms to IP65.) |
∗ Based on IEC60529
Note 1) Based on dynamic performance test, JIS B 8419: 2010. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor)
Note 2) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state)
Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Value in the initial state)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage* | ||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | ||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | ||
200 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
Valve Model Numbers | Type of Actuation | Port Size | *3 *4)Weight (g) | Effective area (mm2) | *2: Flow Rate Characteristics | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | Grommet | L Type, M Type Plug connector | M8 Connector | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
5-port base mounted type (with Sub-Plate) | SYJ314□ | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 62 (36) | 63 (37) | 67 (41) | - | 0.46 | 0.36 | 0.12 | 0.46 | 0.35 | 0.12 |
SYJ324□ | Double | 79 (53) | 81 (55) | 89 (63) | |||||||||||
SYJ334□ | 3 Position | Closed Center | 82 (56) | 84 (58) | 92 (66) | - | 0.47 | 0.33 | 0.12 | 0.47 | 0.31 | 0.12 | |||
SYJ344□ | Exhaust Center | - | |||||||||||||
SYJ354□ | Pressure Center | - | 0.58 [0.32] | 0.42 [0.33] | 0.16 [0.080] | 0.46 | 0.32 | 0.11 | |||||||
5-port body ported type | SYJ312□ | 2 Position | Single | M3 × 0.5 | M3 × 0.5 | 36 | 37 | 41 | 0.9 | - | - | - | - | - | - |
SYJ322□ | Double | 53 | 55 | 63 | |||||||||||
SYJ332□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | ||||
SYJ342□ | Exhaust Center | - | - | - | - | - | - | ||||||||
SYJ352□ | Pressure Center | - | - | - | - | - | - | ||||||||
4-port base mounted type (For manifold) | SYJ313□ | 2 Position | Single | 1/8 | M5 × 0.8 | 36 | 37 | 41 | - | - | - | - | - | - | - |
SYJ323□ | Double | 53 | 55 | 63 | |||||||||||
SYJ333□ | 3 Position | Closed Center | 56 | 58 | 66 | - | - | - | - | - | - | - | |||
SYJ343□ | Exhaust Center | - | - | - | - | - | - | - | |||||||
SYJ353□ | Pressure Center | - | - | - | - | - | - | - |
*1: Values when used on a manifold. See the catalog for details.
*2: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*3: Values inside parentheses are for models without a sub-plate.
*4: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc die-casted | White |
2 | Piston Plate | Resin | White |
3 | End Cover | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Sub-plate* | - | Zinc diec-asted |
7 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values shown inside brackets are for AC.
(Unit: mm)
Grommet (G), (H): SYJ3120-G/H□□-M3 dimensional drawings
(Unit: mm)
With bracket: SYJ3120-□G/H□□-M3-F dimensional drawings
(Unit: mm)
L plug connector (L): SYJ3120-□L□□-M3(-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ3120-□M□□-M3(-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Part Number
|
---|
SYJ3443-5LOU-Q |
SYJ3443-5MOU-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.82 € | 1 | 4 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard | Double | 3-Position Exhaust Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Non-Locking | Standard | L plug connector (without connector) / L plug connector without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | Main valve / pilot valve (common exhaust type) | - | ||
81.94 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard | Double | 3-Position Exhaust Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | 0.2 to 0.7 | Non-Locking | Standard | M plug connector (without connector) / M plug connector without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | Main valve / pilot valve (common exhaust type) | - |
Loading...
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
---|---|---|---|---|---|
Pilot Air Supply | Internal |
Configure
Basic Attributes
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Lead wire electrical entry
Compliance with IEC standards
Type
Application
Number of Ports
Installation method
Features
Number of Solenoids
Switching Type
Voltage
Plumbing
Pressure Rating(MPa)
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes