Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ5220-5WOD-C6-Q
Part Number
|
---|
SYJ5220-5WOD-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.03 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | One-Touch Plumbing | - | - | Direct Plumbing | 0.19 | Ø6 | 0.1 to 0.7 | Internal | Lock | Standard | M8 connector (without cable) | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | CE compliant product | Individual pilot valve exhaust type | None | Body Ported Type |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series, part number SYJ5220-5WOD-C6-Q.
You can find the detail information about specifications and dimensions on part number SYJ5220-5WOD-C6-Q.
Configure
Basic Attributes
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Type
Application
Installation method
Features
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Plumbing
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Body options
Compliance with IEC standards
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYJ5120-3DO-M5-Q |
SYJ5120-3DOD-N7-F-Q |
SYJ5120-3DZ-M5-Q |
SYJ5220-5WOE-C6-Q |
SYJ5220-5WOU-C6-Q |
SYJ5220-5WOUD-C4-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.55 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | M | M5 | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
65.21 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | One-Touch Plumbing | - | - | Direct Plumbing | - | Ø1/4 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal without connector | Push-turn locking slotted style | Without indicator light / surge voltage suppressor | With Bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
64.92 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | M | M5 | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
96.24 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | One-Touch Plumbing | - | - | Direct Plumbing | 0.19 | Ø6 | 0.1 to 0.7 | Internal | Lock | Standard | M8 connector (without cable) | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | None | CE compliant product | Individual pilot valve exhaust type | None | Body Ported Type | ||
99.42 € | 1 | 26 Days | Single Use | Direct | Standard | Double | 2-Position Normally Open | - | 24 V DC | One-Touch Plumbing | - | - | Direct Plumbing | 0.19 | Ø6 | 0.1 to 0.7 | Internal | Non-Locking | Standard | M8 connector (without cable) / M8 connector without connector cable | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
107.23 € | 1 | 26 Days | Single Use | Direct | Standard | Double | 2-Position Normally Open | - | 24 V DC | One-Touch Plumbing | - | - | Direct Plumbing | 0.18 | Ø4 | 0.1 to 0.7 | Internal | Lock | Standard | M8 connector (without cable) / M8 connector without connector cable | Push-turn locking slotted style | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |