Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ5140-5LSE-Q
Part Number
|
---|
SYJ5140-5LSE-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.37 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | - | 24 V DC | - | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Lock | Standard | L plug connector with lead wire 0.3 m / L plug connector (with lead wire), lead wire length 300 mm | Push-turn locking lever style | With surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series, part number SYJ5140-5LSE-Q.
You can find the detail information about specifications and dimensions on part number SYJ5140-5LSE-Q.
Configure
Basic Attributes
Number of Solenoids
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Connection Tube Diameter
Lead wire electrical entry
Compliance with IEC standards
Type
Type
Application
Installation method
Features
Switching Type
Voltage
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYJ5120-3DO-M5-Q |
SYJ5120-3DOD-N7-F-Q |
SYJ5120-3DZ-M5-Q |
SYJ5140-5LU-Q |
SYJ5140-5LZ-01-Q |
SYJ5140-5LZ-01T-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.55 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | M | M5 | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
65.21 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | One-Touch Plumbing | - | - | Direct Plumbing | - | Ø1/4 | 0.15 to 0.7 | Internal | Lock | Standard | DIN terminal without connector | Push-turn locking slotted style | Without indicator light / surge voltage suppressor | With Bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
64.92 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 110 V AC | M | M5 | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
66.60 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | - | 24 V DC | - | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (with lead wire), lead wire length 300 mm / L plug connector with lead wire 0.3 m | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
71.68 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 24 V DC | [Rc (R)] Rc | 1/8 | - | Sub-Base Plumbing | 0.19 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (with lead wire), lead wire length 300 mm / L plug connector with lead wire 0.3 m | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
71.68 € | 1 | 26 Days | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | - | 24 V DC | NPTF | 1/8 | - | Sub-Base Plumbing | 0.19 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (with lead wire), lead wire length 300 mm / L plug connector with lead wire 0.3 m | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |