5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ7120-5G-C6-Q

Part Number
SYJ7120-5G-C6-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

65.48 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DCOne-Touch Plumbing-Direct Plumbing0.4Ø60.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneYesIndividual pilot valve exhaust type--

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

This page is 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series, part number SYJ7120-5G-C6-Q.
You can find the detail information about specifications and dimensions on part number SYJ7120-5G-C6-Q.

Variation of this product

Part Number
SYJ7120-3DZ-01F-X20-Q
SYJ7120-3YO-01F-Q
SYJ7120-4D-01F-Q
SYJ7120-5GD-01F-Q
SYJ7120-5GS-01-F-Q
SYJ7120-5GS-01F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

76.81 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-110 V ACG1/8Direct Plumbing0.58-0.15 to 0.7InternalNon-LockingStandardDIN terminal with connector / DIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketBody ported type external pilotYesIndividual pilot valve exhaust type--

61.42 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-110 V ACG1/8Direct Plumbing0.58-0.15 to 0.7InternalNon-LockingStandardDIN43650B standard DIN terminal without connector / DIN43650B standard DIN terminal (without connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneYesIndividual pilot valve exhaust type--

67.05 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-220 V ACG1/8Direct Plumbing0.58-0.15 to 0.7InternalNon-LockingStandardDIN terminal with connector / DIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneYesIndividual pilot valve exhaust type--

60.90 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DCG1/8Direct Plumbing0.58-0.15 to 0.7InternalFor Non-Locking and LockingStandardGrommet lead wire 0.3 mPush-turn locking slotted styleWithout indicator light / surge voltage suppressorNo bracketNoneYesIndividual pilot valve exhaust type--

63.82 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DC[Rc (R)] Rc1/8Direct Plumbing0.58-0.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWith surge voltage suppressorWith BracketNoneYesIndividual pilot valve exhaust type--

61.53 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DCG1/8Direct Plumbing0.58-0.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.3 mNon-locking, push typeWith surge voltage suppressorNo bracketNoneYesIndividual pilot valve exhaust type--

Tech Support