Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYJ7340-5DZ-Q |
SYJ7340-5LNZ-Q |
SYJ7340-5LOZ-Q |
SYJ7340-5MNZ-Q |
SYJ7340-5MOZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.60 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) / DIN terminal with connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
121.18 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (without lead wire) / L plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
121.18 € | 1 | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (without connector) / L plug connector without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
121.18 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector (without lead wire) / M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
121.18 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector (without connector) / M plug connector without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
Configure
Basic Attributes
Features
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Connection Tube Diameter
Lead wire electrical entry
Compliance with IEC standards
Type of fitting thread part
Type
Application
Installation method
Number of Solenoids
Switching Type
Voltage
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes