Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ7140-5LOU-01F-Q
Part Number
|
---|
SYJ7140-5LOU-01F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.23 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 24 V DC | G | 1/8 | Sub-Base Plumbing | 0.57 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector (without connector) / L plug connector without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series, part number SYJ7140-5LOU-01F-Q.
You can find the detail information about specifications and dimensions on part number SYJ7140-5LOU-01F-Q.
Configure
Basic Attributes
Features
Number of Solenoids
Status at Power Off
Connection Tube Diameter
Lead wire electrical entry
Compliance with IEC standards
Type of fitting thread part
Type
Application
Installation method
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYJ7120-3DZ-01F-X20-Q |
SYJ7120-3YO-01F-Q |
SYJ7120-4D-01F-Q |
SYJ7140-5LOU-02F-Q |
SYJ7140-5LOU-Q |
SYJ7140-5LOZ-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.81 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 110 V AC | G | 1/8 | Direct Plumbing | 0.58 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Body ported type external pilot | Yes | Individual pilot valve exhaust type | - | - | ||
61.42 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 110 V AC | G | 1/8 | Direct Plumbing | 0.58 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN43650B standard DIN terminal without connector / DIN43650B standard DIN terminal (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
67.05 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 220 V AC | G | 1/8 | Direct Plumbing | 0.58 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal with connector / DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
77.92 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 24 V DC | G | 1/4 | Sub-Base Plumbing | 0.61 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector / L plug connector (without connector) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
70.40 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector / L plug connector (without connector) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | Yes | Individual pilot valve exhaust type | - | - | ||
69.05 € | 1 | Quote | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | - | 24 V DC | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector / L plug connector (without connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type | - | - |