5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SYJ7120-5LOU-C6-F-Q
SYJ7120-5MU-C6-F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Plumbing CV Value Connection Tube Diameter Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards Type of fitting thread part

70.94 €

1 16 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DCOne-Touch Plumbing-Direct Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardL plug connector (without connector) / L plug connector without connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)With BracketNoneYesIndividual pilot valve exhaust type--

71.45 €

1 26 Days Single UseDirectStandard / Lubrication Free[Single] Single2-Position Normally Open-24 V DCOne-Touch Plumbing-Direct Plumbing-Ø60.15 to 0.7InternalNon-LockingStandardM plug connector with lead wire 0.3 m / M plug connector, lead wire length: 300 mmNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)With BracketNoneYesIndividual pilot valve exhaust type--

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal

Tech Support