Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SZ3160-5LOZ-C6-Q
Part Number
|
---|
SZ3160-5LOZ-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual | Piping specifications | Back-pressure check valve | Common specifications | Switch specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.44 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | - | None | Positive common | Without switch |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Manifold Base | Features | Standard | Plumbing | Sub-Base Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | CE compliant | CE compliant product |
This page is 5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve, part number SZ3160-5LOZ-C6-Q.
You can find the detail information about specifications and dimensions on part number SZ3160-5LOZ-C6-Q.
Configure
Basic Attributes
Number of Solenoids
Nominal Pipe Thread Size
Piping specifications
Type
Switching Type
Status at Power Off
Voltage
Pipe Port Type
CV Value
Connection Tube Diameter
Pressure Rating(MPa)
Pilot Air Supply
Manual
Back-pressure check valve
Common specifications
Switch specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SZ3160-5LOZ-C4-Q |
SZ3160-5LOZ-L4-Q |
SZ3160-5LOZD-C4-Q |
SZ3160-5LOZD-C6-Q |
SZ3160-5NLOZ-C4-Q |
SZ3160-5NLOZ-C6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual | Piping specifications | Back-pressure check valve | Common specifications | Switch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.44 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Non-locking, push type | - | None | Positive common | Without switch | ||
93.27 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Non-locking, push type | Elbow fitting (upward) | None | Positive common | Without switch | ||
85.44 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Push-turn locking slotted style | - | None | Positive common | Without switch | ||
85.44 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Push-turn locking slotted style | - | None | Positive common | Without switch | ||
85.44 € | 1 | 4 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Non-locking, push type | - | None | Negative common | Without switch | ||
85.44 € | 1 | 26 Days | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | 24 V DC | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | - | None | Negative common | Without switch |