Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VF1130-1D1-01F
Part Number
|
---|
VF1130-1D1-01F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body type | Body options | Valve specifications | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.10 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 100 V AC | G | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Non-compliant | VF3000 | Individual pilot valve exhaust type | VF1000 | - |
Loading...
This page is 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000 / 3000 / 5000 Series, part number VF1130-1D1-01F.
You can find the detail information about specifications and dimensions on part number VF1130-1D1-01F.
Configure
Basic Attributes
Number of Solenoids
Compatible Cylinder Diameter(Ø)
CV Value
Related component type
Type
Type
Application
Number of Ports
Installation method
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
CE compliant
Body type
Body options
Valve specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V211-4L |
V211-5G |
V211-5GU |
VF1130-4DO1-01F |
VF1130-4DZ1-01F |
VF1133K-5MZ1-01F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body type | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.61 € | 1 | 26 Days | Related Components | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | L plug connector (with lead wire) | - | Without indicator light / surge voltage suppressor | - | - | - | - | - | - | Pilot valve ass'y | ||
29.82 € | 1 | 26 Days | Related Components | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Grommet lead wire length: 300 mm | - | Without indicator light / surge voltage suppressor | - | - | - | - | - | - | Pilot valve ass'y | ||
33.40 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Grommet lead wire length: 300 mm | - | With indicator light and surge voltage suppressor (non-polar type) | - | - | - | - | - | - | Pilot valve ass'y | ||
79.50 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 220 V AC | G | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (without connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Non-compliant | VF3000 | Individual pilot valve exhaust type | VF1000 | - | ||
84.23 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 220 V AC | G | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Non-compliant | VF3000 | Individual pilot valve exhaust type | VF1000 | - | ||
82.40 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | G | 1/8 | - | Direct Plumbing | Pilot Type Spool | - | Soft Seal | 0.15 to 1 | Internal | Non-Locking | Standard | M plug connector, lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | Non-compliant | VF3000 | Main valve, pilot valve common exhaust type | VF1000 | - |