5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000 / 3000 / 5000 Series (Part Numbers - CAD Download)

5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000 / 3000 / 5000 Series
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF3130-5H1-02F

Part Number
VF3130-5H1-02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body type Body options Valve specifications Related component type

94.18 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCG1/4100 or LessDirect PlumbingPilot Type Spool1Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.6 mNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

Loading...

  1. 1

This page is 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000 / 3000 / 5000 Series, part number VF3130-5H1-02F.
You can find the detail information about specifications and dimensions on part number VF3130-5H1-02F.

Variation of this product

Part Number
V211-4L
V211-5G
V211-5GU
VF3130-5H1-02F-F
VF3130-5HZ1-01F
VF3130-5HZD1-01F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body type Body options Valve specifications Related component type

31.61 €

1 26 Days Related Components-------220 V AC-------0.7--StandardL plug connector (with lead wire)-Without indicator light / surge voltage suppressor------Pilot valve ass'y

29.82 €

1 26 Days Related Components-------24 V DC-------0.7--StandardGrommet lead wire length: 300 mm-Without indicator light / surge voltage suppressor------Pilot valve ass'y

33.40 €

1 Quote Related Components-------24 V DC-------0.7--StandardGrommet lead wire length: 300 mm-With indicator light and surge voltage suppressor (non-polar type)------Pilot valve ass'y

96.90 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCG1/4100 or LessDirect PlumbingPilot Type Spool1Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNoneNon-compliantVF3000Individual pilot valve exhaust typeVF3000-

98.31 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCG1/8-Direct PlumbingPilot Type Spool0.78Soft Seal0.15 to 0.7InternalNon-LockingStandardGrommet lead wire 0.6 mNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

98.31 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DCG1/8-Direct PlumbingPilot Type Spool0.78Soft Seal0.15 to 0.7InternalLockStandardGrommet lead wire 0.6 mPush-turn locking slotted styleWith indicator light and surge voltage suppressorNo bracketNone--Individual pilot valve exhaust type--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360