VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted (Part Numbers - CAD Download)

VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQ1101-5B1-Q

Part Number
VQ1101-5B1-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Ports Features Number of Solenoids Switching Type Status at Power Off Voltage Compatible Cylinder Diameter
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

78.39 €

1 4 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC80 or LessSoft Seal1.0InternalLockLocking type (tool required)YesCE compliant productStandard type

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Unit for Manifold Mounting Installation method Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

This page is VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted, part number VQ1101-5B1-Q.
You can find the detail information about specifications and dimensions on part number VQ1101-5B1-Q.

Variation of this product

Part Number
VQ1100-5D1-Q
VQ1100-5E1-Q
VQ1100-5EC1-Q
VQ1101-5C1-Q
VQ1101-5D1-Q
VQ1101-5E1-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Ports Features Number of Solenoids Switching Type Status at Power Off Voltage Compatible Cylinder Diameter
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

82.82 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC-Standard1.0InternalLockSliding locking type (hand-operated)YesCE compliant productStandard type

76.94 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC-Standard1.0InternalNon-LockingNon-locking push type (tool required)None (non-polar)CE compliant productStandard type

84.85 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC-Standard1.0InternalLockLocking type (hand-operated)None (non-polar)CE compliant productStandard type

78.39 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC80 or LessSoft Seal1.0InternalLockLocking type (hand-operated)YesCE compliant productStandard type

76.35 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC80 or LessSoft Seal1.0InternalLockSliding locking type (hand-operated)YesCE compliant productStandard type

70.47 €

1 26 Days -Standard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC80 or LessSoft Seal1.0InternalNon-LockingNon-locking push type (tool required)None (non-polar)CE compliant productStandard type

Tech Support