VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted (Part Numbers - CAD Download)

VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VQ1A01N-5B1-Q
VQ1B01N-5B1-Q
VQ1C01N-5B1-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Ports Features Number of Solenoids Switching Type Status at Power Off Voltage Compatible Cylinder Diameter
(Ø)
Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor CE compliant Functions

124.45 €

1 26 Days -Standard-[Others] 4 positions (N.C. + N.C.)Self-Reset (Spring Return)24 V DC-Soft Seal1.0InternalLockLocking type (tool required)YesCE compliant productNegative common

124.45 €

1 26 Days -Standard-[Others] 4 positions (N.O. + N.O.)Self-Reset (Spring Return)24 V DC-Soft Seal1.0InternalLockLocking type (tool required)YesCE compliant productNegative common

124.45 €

1 26 Days -Standard-[Others] 4 positions (N.C. + N.O.)Self-Reset (Spring Return)24 V DC-Soft Seal1.0InternalLockLocking type (tool required)YesCE compliant productNegative common

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Unit for Manifold Mounting Installation method Manifold Base
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Tech Support