Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQ1100N-5C1-Q
Part Number
|
---|
VQ1100N-5C1-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.85 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Lock | Locking type (hand-operated) | Yes | CE compliant product | Negative common |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Installation method | Manifold Base |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
This page is VQ1*0*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, Base Mounted, part number VQ1100N-5C1-Q.
You can find the detail information about specifications and dimensions on part number VQ1100N-5C1-Q.
Configure
Basic Attributes
Number of Ports
Number of Solenoids
Compatible Cylinder Diameter(Ø)
Type
Features
Switching Type
Status at Power Off
Voltage
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
CE compliant
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQ1100-5D1-Q |
VQ1100-5E1-Q |
VQ1100-5EC1-Q |
VQ1100N-5D1-Q |
VQ1100NR-51-Q |
VQ1100NR-5B1-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.82 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Lock | Sliding locking type (hand-operated) | Yes | CE compliant product | Standard type | ||
76.94 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Non-Locking | Non-locking push type (tool required) | None (non-polar) | CE compliant product | Standard type | ||
84.85 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Lock | Locking type (hand-operated) | None (non-polar) | CE compliant product | Standard type | ||
82.82 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Lock | Sliding locking type (hand-operated) | Yes | CE compliant product | Negative common | ||
80.05 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common / External pilot | ||
87.97 € | 1 | 26 Days | - | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 1.0 | Internal | Lock | Locking type (tool required) | Yes | CE compliant product | Negative common / External pilot |