Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQ2100N-5W1-Q |
VQ2100N-51-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | CE compliant | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.60 € | 1 | 4 Days | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common | ||
79.60 € | 1 |
Same day
Stock | 5-Port Valve | Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Installation method | Manifold Base |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Configure
Stock
Basic Attributes
Number of Solenoids
Compatible Cylinder Diameter(Ø)
Type
Number of Ports
Features
Switching Type
Status at Power Off
Voltage
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
CE compliant
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes