Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQC4101-51
Part Number
|
---|
VQC4101-51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Body type | Piping specifications | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.40 € | 1 |
Same day
Stock | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | - | - | Soft Seal | 0.2 to 1 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | - | Side ported | Standard (0.95 W) |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Compatible Cylinder Diameter(Ø) | 200 or Less |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
This page is VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product), part number VQC4101-51.
You can find the detail information about specifications and dimensions on part number VQC4101-51.
Configure
Stock
Basic Attributes
Number of Solenoids
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Body type
Type
Application
Installation method
Features
Switching Type
Status at Power Off
Voltage
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Piping specifications
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQC4100-5B1 |
VQC4100-5C1 |
VQC4100-5E1 |
VQC4101-51-02T |
VQC4101-51-03F |
VQC4101-5B1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Body type | Piping specifications | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | - | - | Standard | 0.15 to 1 | Internal | Lock | Locking type (tool required) | Yes | - | Side ported | Standard (0.95 W) | ||
87.08 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | - | - | Standard | 0.15 to 1 | Internal | Lock | Locking type (hand-operated) | Yes | - | Side ported | Standard (0.95 W) | ||
81.35 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | - | - | Standard | 0.15 to 1 | Internal | Non-Locking | Non-locking push type (tool required) | Without indicator light / With surge voltage suppressor | - | Side ported | Standard (0.95 W) | ||
100.03 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | NPTF | 1/4 | - | Soft Seal | 0.2 to 1 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | Plugin subplate | Side ported | Standard (0.95 W) | ||
100.00 € | 1 | 26 Days | Single Use | Direct | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | 2.1 | Soft Seal | 0.2 to 1 | Internal | Non-Locking | Non-locking push type (tool required) | Yes | Plugin subplate | Side ported | Standard (0.95 W) | ||
79.31 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard | [Single] Single | 2-Position Normally Open | Self-Reset (Spring Return) | 24 V DC | - | - | - | Soft Seal | 0.2 to 1 | Internal | Lock | Locking type (tool required) | Yes | - | Side ported | Standard (0.95 W) |