Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ2120K-5L1-C6-Q
Part Number
|
---|
VQZ2120K-5L1-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.53 € | 1 | 26 Days | 5-Port Valve | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | One-Touch Plumbing | - | - | 0.30 | Ø6 | Standard | 0.1 to 1.0 | Internal | Non-Locking | L plug connector with lead wire | Non-locking push type (tool required) | With indicator light and surge voltage suppressor | None | 15 (Width) | High pressure type (metal seal type only) | Rc |
Loading...
Type | Solenoid Valves | Application | Single Use | Installation method | Direct |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
This page is 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000 / 2000 / 3000 Series, part number VQZ2120K-5L1-C6-Q.
You can find the detail information about specifications and dimensions on part number VQZ2120K-5L1-C6-Q.
Configure
Basic Attributes
Number of Solenoids
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Type
Number of Ports
Features
Switching Type
Status at Power Off
Voltage
Pipe Port Type
CV Value
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Body size
Functions
Type of fitting thread part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ1120-5GB1-C6-F-Q |
VQZ1120-5L1-C3-Q |
VQZ1120-5L1-C4-F-Q |
VQZ2120K-5LO1-C6-Q |
VQZ2120K-5LOB1-M5-Q |
VQZ2120K-5YO1-C6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.87 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | Standard | - | Internal | Lock | Grommet | Locking type (tool required) | None | With Bracket | 10 (width) | Standard type | Rc | ||
71.48 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø3.2 | Standard | - | Internal | Non-Locking | L plug connector with lead wire | Non-locking push type (tool required) | With indicator light / surge voltage suppressor | None | 10 (width) | Standard type | Rc | ||
73.10 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø4 | Standard | - | Internal | Non-Locking | L plug connector with lead wire | Non-locking push type (tool required) | With indicator light / surge voltage suppressor | With Bracket | 10 (width) | Standard type | Rc | ||
66.92 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | Standard | - | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking push type (tool required) | With indicator light / surge voltage suppressor | None | 15 (width) | High pressure type (metal seal type only) | Rc | ||
65.35 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | M | M5 | - | - | - | Standard | - | Internal | Lock | L plug connector without connector / L plug connector, without connector | Locking type (tool required) | With indicator light / surge voltage suppressor | None | 15 (width) | High pressure type (metal seal type only) | Rc | ||
65.77 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | - | Ø6 | Standard | - | Internal | Non-Locking | DIN terminal without connector | Non-locking push type (tool required) | None | None | 15 (width) | High pressure type (metal seal type only) | Rc |