5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000 / 2000 / 3000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000 / 2000 / 3000 Series
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQZ3120KR-5MB1-C6-Q

Part Number
VQZ3120KR-5MB1-C6-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Ports Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Body size Functions Type of fitting thread part

81.89 €

1 26 Days 5-Port ValveLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing--0.56Ø6Standard0.1 to 1.0ExternalLockM plug connector with lead wireLocking type (tool required)With indicator light and surge voltage suppressorNone18 (Width)High pressure / external pilot type (metal-seal type only)Rc

Loading...

  1. 1

Basic information

Type Solenoid Valves Application Single Use Installation method Direct
Plumbing Direct Plumbing Driving Type Pilot Type Spool CE compliant CE compliant product

This page is 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000 / 2000 / 3000 Series, part number VQZ3120KR-5MB1-C6-Q.
You can find the detail information about specifications and dimensions on part number VQZ3120KR-5MB1-C6-Q.

Variation of this product

Part Number
VQZ1120-5GB1-C6-F-Q
VQZ1120-5L1-C3-Q
VQZ1120-5L1-C4-F-Q
VQZ3120KR-5Y1-C6F-Q
VQZ3120KR-5YO1-02F-Q
VQZ3120KR-5YO1-C6F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Ports Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Body size Functions Type of fitting thread part

73.87 €

1 26 Days -Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø6Standard-InternalLockGrommetLocking type (tool required)NoneWith Bracket10 (width)Standard typeRc

71.48 €

1 26 Days -Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø3.2Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)With indicator light / surge voltage suppressorNone10 (width)Standard typeRc

73.10 €

1 26 Days -Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø4Standard-InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)With indicator light / surge voltage suppressorWith Bracket10 (width)Standard typeRc

77.31 €

1 26 Days 5-Port ValveLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing--0.56Ø6Standard0.1 to 1.0ExternalNon-LockingDIN terminalNon-locking push type (tool required)NoneNone18 (Width)High pressure / external pilot type (metal-seal type only)G

68.18 €

1 26 Days 5-Port ValveLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC[Rc (R)] Rc1/4-0.56-Standard0.1 to 1.0ExternalNon-LockingDIN terminal without connectorNon-locking push type (tool required)NoneNone18 (Width)High pressure / external pilot type (metal-seal type only)G

74.44 €

1 4 Days -Standard / Lubrication Free[Single] Single2-Position Exhaust-24 V DCOne-Touch Plumbing---Ø6Standard-InternalNon-LockingDIN terminal without connectorNon-locking push type (tool required)NoneNone18 (width)High pressure / external pilot type (metal-seal type only)G

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360