Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQZ3120-5LO1-C8-Q |
VQZ3120-5YZ1-C8-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Ports | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.27 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | 0.56 | Ø8 | Standard | - | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking push type (tool required) | With indicator light / surge voltage suppressor | None | 18 (width) | Standard type | Rc | ||
81.82 € | 1 | 26 Days | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | - | 24 V DC | One-Touch Plumbing | - | - | 0.56 | Ø8 | Standard | - | Internal | Non-Locking | DIN terminal | Non-locking push type (tool required) | With indicator light / surge voltage suppressor | None | 18 (width) | Standard type | Rc |
Loading...
Type | Solenoid Valves | Application | Single Use | Installation method | Direct |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
Configure
Basic Attributes
Number of Ports
Features
Number of Solenoids
Status at Power Off
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Pressure Rating(MPa)
Lead wire electrical entry
Type
Switching Type
Voltage
Pipe Port Type
CV Value
Connection Tube Diameter
Seal Type
Pilot Air Supply
Manual Switch
Manual
Indicator light / Surge voltage suppressor
Bracket
Body size
Functions
Type of fitting thread part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes