Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ3150-5M1-Q
Part Number
|
---|
VQZ3150-5M1-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body size | Functions | Throttle valve specification | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.15 € | 1 | 26 Days | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.6 | Standard | 0.15 to 0.7 | Internal | Not Provided | M plug connector with lead wire | Non-locking push type (tool required) | - | CE compliant product | - | Width: 18 mm | Standard type | - | - |
Loading...
Type | Solenoid Valves | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
---|
This page is VQZ**5*, 1000 / 2000 / 3000 Series, 5 Port Solenoid Valve, Base Mounted, part number VQZ3150-5M1-Q.
You can find the detail information about specifications and dimensions on part number VQZ3150-5M1-Q.
Configure
Basic Attributes
Number of Ports
Number of Solenoids
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Indicator light / Surge voltage suppressor
Body type
Throttle valve specification
Type of fitting thread part
Type
Application
Installation method
Features
Switching Type
Status at Power Off
Voltage
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
CE compliant
Body size
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ1150-5LB1-Q |
VQZ1150-5LO1-Q |
VQZ1150-5LOB1-Q |
VQZ3150-5Y1-Q |
VQZ3150-5YO1-03F-Q |
VQZ3150-5YO1-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Body size | Functions | Throttle valve specification | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.95 € | 1 | 26 Days | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire | Locking type (tool required) | - | CE compliant product | - | Width: 10 mm | Standard type | - | - | ||
63.68 € | 1 | 26 Days | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector without connector | Non-locking push type (tool required) | - | CE compliant product | - | Width: 10 mm | Standard type | - | - | ||
68.35 € | 1 | 26 Days | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.17 | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector without connector | Locking type (tool required) | - | CE compliant product | - | Width: 10 mm | Standard type | - | - | ||
76.82 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal | Non-locking push type (tool required) | None | CE compliant product | Standard | 18 mm (Width) | Standard Type | None | - | ||
89.27 € | 1 | 26 Days | Single Use | - | Direct | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | G | 3/8 | - | 0.6 | Standard | 0.15 to 0.7 | Internal | Not Provided | DIN terminal without connector | Non-locking push type (tool required) | - | CE compliant product | - | Width: 18 mm | Standard type | - | - | ||
73.74 € | 1 | 26 Days | Unit for Manifold Mounting | - | Rail | Standard | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | - | - | 0.6 | Standard | 0.15 to 0.7 | Internal | Not Provided | DIN terminal without connector | Non-locking push type (tool required) | - | CE compliant product | - | Width: 18 mm | Standard type | - | - |