VQZ**5*, 1000 / 2000 / 3000 Series, 5 Port Solenoid Valve, Base Mounted (Part Numbers - CAD Download)

VQZ**5*, 1000 / 2000 / 3000 Series, 5 Port Solenoid Valve, Base Mounted
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQZ2351-1Y1-02-Q

Part Number
VQZ2351-1Y1-02-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body size Functions Throttle valve specification Type of fitting thread part

120.97 €

1 26 Days Single Use5-Port ValveDirectLubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)100 V AC[Rc (R)] Rc1/4-0.39Soft Seal0.2 to 0.7InternalNon-LockingDIN terminalNon-locking push type (tool required)NoneCE compliant productStandard15 mm (Width)Standard TypeNoneRc

Loading...

  1. 1

Basic information

Type Solenoid Valves Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

This page is VQZ**5*, 1000 / 2000 / 3000 Series, 5 Port Solenoid Valve, Base Mounted, part number VQZ2351-1Y1-02-Q.
You can find the detail information about specifications and dimensions on part number VQZ2351-1Y1-02-Q.

Variation of this product

Part Number
VQZ1150-5LB1-Q
VQZ1150-5LO1-Q
VQZ1150-5LOB1-Q
VQZ2351-5L1-02-Q
VQZ2351-5L1-02F-Q
VQZ2351-5L1-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Body size Functions Throttle valve specification Type of fitting thread part

69.95 €

1 26 Days Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC---0.17Standard0.1 to 0.7InternalNot ProvidedL plug connector with lead wireLocking type (tool required)-CE compliant product-Width: 10 mmStandard type--

63.68 €

1 26 Days Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC---0.17Standard0.1 to 0.7InternalNot ProvidedL plug connector without connectorNon-locking push type (tool required)-CE compliant product-Width: 10 mmStandard type--

68.35 €

1 26 Days Unit for Manifold Mounting-RailStandard[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC---0.17Standard0.1 to 0.7InternalNot ProvidedL plug connector without connectorLocking type (tool required)-CE compliant product-Width: 10 mmStandard type--

119.40 €

1 26 Days Single Use5-Port ValveDirectLubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)24 V DC[Rc (R)] Rc1/4-0.39Soft Seal0.2 to 0.7InternalNon-LockingL plug connector with lead wireNon-locking push type (tool required)With indicator light and surge voltage suppressorCE compliant productStandard15 mm (Width)Standard TypeNoneRc

119.40 €

1 26 Days Single Use-DirectStandard-3-Position Closed CenterSelf-Reset (Spring Return)24 V DCG1/4-0.39Soft Seal0.2 to 0.7InternalNot ProvidedL plug connector with lead wireNon-locking push type (tool required)-CE compliant product-Width: 15 mmStandard type--

105.42 €

1 26 Days Unit for Manifold Mounting-RailStandard-3-Position Closed CenterSelf-Reset (Spring Return)24 V DC---0.39Soft Seal0.2 to 0.7InternalNot ProvidedL plug connector with lead wireNon-locking push type (tool required)-CE compliant product-Width: 15 mmStandard type--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360