Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SQ2331N-51-C6-Q
Part Number
|
---|
SQ2331N-51-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.24 € | 1 | 4 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.46 | Ø6 | Soft Seal | 0.2 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - |
Loading...
Type | Solenoid Valves | Voltage | 24 V DC | Pipe Port Type | One-Touch Plumbing |
---|---|---|---|---|---|
Compatible Cylinder Diameter(Ø) | 40 or Less | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
This page is 5-Port Solenoid Valve, Plug-In Type, Valve, SQ2000 Series, part number SQ2331N-51-C6-Q.
You can find the detail information about specifications and dimensions on part number SQ2331N-51-C6-Q.
Configure
Basic Attributes
Common specifications
With/Without Manifold Block
Type
Application
Number of Ports
Installation method
Features
Number of Solenoids
Switching Type
Status at Power Off
CV Value
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
CE compliant
Piping specifications
Functions
Back-pressure check valve
Port plug mounting port
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SQ2130-51-C8-Q |
SQ2130-5B1-C4-Q |
SQ2130-5B1-C6-Q |
SQ2331N-51-C8-M-Q |
SQ2331N-51-C8-Q |
SQ2331N-51-L6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | CE compliant | Piping specifications | Functions | Back-pressure check valve | Common specifications | Port plug mounting port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.02 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.51 | Ø8 | Standard | 0.1 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | - | None | - | ||
84.18 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.51 | Ø4 | Standard | 0.1 to 0.7 | Internal | Lock | Locking type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | - | None | - | ||
84.18 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.51 | Ø6 | Standard | 0.1 to 0.7 | Internal | Lock | Locking type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | - | None | - | ||
113.05 € | 1 | 26 Days | Single Use | 5-Port Valve | Direct | Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.46 | Ø8 | Soft Seal | 0.2 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - | ||
101.24 € | 1 | 4 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.46 | Ø8 | Soft Seal | 0.2 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | - | None | - | ||
107.21 € | 1 | 26 Days | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.46 | Ø6 | Soft Seal | 0.2 to 0.7 | Internal | Non-Locking | Non-locking, push type (tool required) | Yes | Top ported | Negative common | None | - | None | - |