5-Port Solenoid Valve, Plug-In Type, Valve, SQ2000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Plug-In Type, Valve, SQ2000 Series
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SQ2130-5B1-C4-Q

Part Number
SQ2130-5B1-C4-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

84.18 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø4Standard0.1 to 0.7InternalLockLocking type (tool required)YesSide portedStandard type (0.4 W)None-None-

Loading...

  1. 1

Basic information

Type Solenoid Valves Voltage 24 V DC Pipe Port Type One-Touch Plumbing
Compatible Cylinder Diameter(Ø) 40 or Less Plumbing Direct Plumbing Driving Type Pilot Type Spool

This page is 5-Port Solenoid Valve, Plug-In Type, Valve, SQ2000 Series, part number SQ2130-5B1-C4-Q.
You can find the detail information about specifications and dimensions on part number SQ2130-5B1-C4-Q.

Variation of this product

Part Number
SQ2130-51-C6-M-Q
SQ2130-51-C6-Q
SQ2130-51-C8-Q
SQ2130-5B1-C6-Q
SQ2130-5D1-C6-Q
SQ2130BN-51-C8-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

90.82 €

1 26 Days Single Use5-Port ValveDirectStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø6Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

79.02 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø6Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

79.02 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø8Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

84.18 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø6Standard0.1 to 0.7InternalLockLocking type (tool required)YesSide portedStandard type (0.4 W)None-None-

84.18 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø6Standard0.1 to 0.7InternalLockSliding-lock type (manually operated)YesSide portedStandard type (0.4 W)None-None-

82.45 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)0.51Ø8Standard0.1 to 0.7InternalNon-LockingNon-locking, push type (tool required)YesSide portedHigh speed response type (0.95 W), negative commonNone-None-

Tech Support