5-Port Solenoid Valve, Plug Lead Type, Valve, SQ1000 Series (Part Numbers - CAD Download)

5-Port Solenoid Valve, Plug Lead Type, Valve, SQ1000 Series
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SQ1340N-5LO1-C6-Q

Part Number
SQ1340N-5LO1-C6-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

89.03 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseLubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.14Ø6Standard0.1 to 0.7Internal-Plug connector type, without connectorNon-locking push type (tool required)CE compliant productSide portedStandard Type (0.4W)-Negative commonNoneWithout manifold block

Loading...

  1. 1

Basic information

Type Solenoid Valves Compatible Cylinder Diameter(Ø) 40 or Less Plumbing Direct Plumbing
Driving Type Pilot Type Spool

This page is 5-Port Solenoid Valve, Plug Lead Type, Valve, SQ1000 Series, part number SQ1340N-5LO1-C6-Q.
You can find the detail information about specifications and dimensions on part number SQ1340N-5LO1-C6-Q.

Variation of this product

Part Number
SQ1140-5LO1-C6-Q
SQ1140N-5L1-C4-M-Q
SQ1140N-5LO1-C4-Q
SQ1341-5L1-C6-Q
SQ1341-5LO1-C4-Q
SQ1341-5LO1-C6-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

62.16 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.14Ø6Standard0.1 to 0.7InternalNon-LockingPlug connector type, without connector / L plug connector without connectorNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

70.53 €

1 26 Days Single Use5-Port ValveDirectLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.14Ø4Standard0.1 to 0.7InternalNon-LockingPlug connector type, with 300‑mm lead wireNon-locking, push type (tool required)YesSide portedNegative commonNone-None-

62.16 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.14Ø4Standard0.1 to 0.7InternalNon-LockingL plug connector without connector / Plug connector type, without connectorNon-locking, push type (tool required)YesSide portedNegative commonNone-None-

85.26 €

1 26 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.15Ø6Soft Seal0.2 to 0.7InternalNon-LockingPlug connector type, with 300‑mm lead wireNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

82.79 €

1 10 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.15Ø4Soft Seal0.2 to 0.7InternalNon-LockingL plug connector without connector / Plug connector type, without connectorNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

82.79 €

1 4 Days Unit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication FreeDouble3-Position Closed CenterSelf-Reset (Spring Return)24 V DCOne-Touch Plumbing-0.15Ø6Soft Seal0.2 to 0.7InternalNon-LockingL plug connector without connector / Plug connector type, without connectorNon-locking, push type (tool required)YesSide portedStandard type (0.4 W)None-None-

Tech Support