• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

VFS2000, Body Ported & Base Mounted Type Valve, Metric (Part Numbers - CAD Download)

VFS2000, Body Ported & Base Mounted Type Valve, Metric
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 3.4 dm3/(s·bar)
· Low power consumption: 1.8 W DC

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFS2120-1DZ-01-Q

Part Number
VFS2120-1DZ-01-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option Related component type Applications

146.34 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low Current[Single] Single2-Position Exhaust-100 V AC[Rc (R)] Rc1/8-Direct PlumbingPilot Type Spool0.78Standard0.1 to 1.0InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPilot individual exhaustNone--

Loading...

  1. 1

This page is VFS2000, Body Ported & Base Mounted Type Valve, Metric, part number VFS2120-1DZ-01-Q.
You can find the detail information about specifications and dimensions on part number VFS2120-1DZ-01-Q.

Variation of this product

Part Number
SF4-3DB-12
SF4-3DZ-12
SF4-3EZ-12
VFS2120-1DZ-02-Q
VFS2120-1DZ-02F-Q
VFS2120-1DZB-02F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option Related component type Applications

44.47 €

1 Quote Related Components-------110/120 V AC----------DIN terminalLocking type (tool required)None---Pilot Valve AssemblyFor VFS2□20

50.08 €

1 Quote Related Components-------110/120 V AC----------DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressor---Pilot Valve AssemblyFor VFS2□20

47.34 €

1 Quote Related Components-------110/120 V AC----------Grommet terminalNon-locking push type (flush)With indicator light and surge voltage suppressor---Pilot Valve AssemblyFor VFS2□20

146.34 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low Current[Single] Single2-Position Exhaust-100 V AC[Rc (R)] Rc1/4-Direct PlumbingPilot Type Spool-Standard0.1 to 1.0InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPilot individual exhaustNone--

146.34 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low Current[Single] Single2-Position Exhaust-100 V ACG1/4-Direct PlumbingPilot Type Spool-Standard0.1 to 1.0InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPilot individual exhaustNone--

146.34 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low Current[Single] Single2-Position Exhaust-100 V ACG1/4-Direct PlumbingPilot Type Spool-Standard0.1 to 1.0InternalLockDIN terminalLocking type (tool required)With indicator light and surge voltage suppressorYesPilot individual exhaustNone--

Tech Support