Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFS2130-6YOB-02F-Q
Part Number
|
---|
VFS2130-6YOB-02F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.68 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 12 V DC | G | 1/4 | - | Direct Plumbing | Pilot Type Spool | 0.9 | Standard | 0.1 to 1.0 | Internal | Lock | DIN43650B standard DIN terminal, connector not included | Locking type (tool required) | None | CE compliant product | Pilot common exhaust | None | - | - |
Loading...
This page is VFS2000, Body Ported & Base Mounted Type Valve, Metric, part number VFS2130-6YOB-02F-Q.
You can find the detail information about specifications and dimensions on part number VFS2130-6YOB-02F-Q.
Configure
Basic Attributes
Features
Number of Solenoids
Compatible Cylinder Diameter(Ø)
Related component type
Applications
Type
Type
Application
Number of Ports
Installation method
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body type
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF4-3DB-12 |
SF4-3DZ-12 |
SF4-3EZ-12 |
VFS2130R-5DOZ-02F-Q |
VFS2130R-5YOB-02F-Q |
VFS2220-1D-02-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.47 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | DIN terminal | Locking type (tool required) | None | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
50.08 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
47.34 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | Grommet terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
152.02 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 24 V DC | G | 1/4 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | External | Non-Locking | DIN terminal without connector | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Pilot common exhaust | None | - | - | ||
146.40 € | 1 | 39 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 24 V DC | G | 1/4 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | External | Lock | DIN43650B standard DIN terminal without connector | Locking type (tool required) | None | Yes | Pilot common exhaust | None | - | - | ||
188.18 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 100 V AC | [Rc (R)] Rc | 1/4 | - | Direct Plumbing | Pilot Type Spool | 0.9 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | None | Yes | Pilot individual exhaust | None | - | - |