Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFS2120-1D-02-F-Q
Part Number
|
---|
VFS2120-1D-02-F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.44 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 100 V AC | [Rc (R)] Rc | 1/4 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | None | Yes | Pilot individual exhaust | With foot bracket | - | - |
Loading...
This page is VFS2000, Body Ported & Base Mounted Type Valve, Metric, part number VFS2120-1D-02-F-Q.
You can find the detail information about specifications and dimensions on part number VFS2120-1D-02-F-Q.
Configure
Basic Attributes
Features
Number of Solenoids
Status at Power Off
Pipe Port Type
Compatible Cylinder Diameter(Ø)
CV Value
Related component type
Applications
Type
Type
Application
Number of Ports
Installation method
Switching Type
Voltage
Nominal Pipe Thread Size
Plumbing
Driving Type
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body type
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF4-3DB-12 |
SF4-3DZ-12 |
SF4-3EZ-12 |
VFS2120-1D-02-Q |
VFS2120-1D-02F-Q |
VFS2120-1DZ-01-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.47 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | DIN terminal | Locking type (tool required) | None | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
50.08 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
47.34 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | Grommet terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | - | - | - | Pilot Valve Assembly | For VFS2□20 | ||
140.73 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 100 V AC | [Rc (R)] Rc | 1/4 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | None | Yes | Pilot individual exhaust | None | - | - | ||
140.73 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 100 V AC | G | 1/4 | - | Direct Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | None | Yes | Pilot individual exhaust | None | - | - | ||
146.34 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | - | 100 V AC | [Rc (R)] Rc | 1/8 | - | Direct Plumbing | Pilot Type Spool | 0.78 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Pilot individual exhaust | None | - | - |