5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 (Part Numbers - CAD Download)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

(i)Remark

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFS3210-5DB-03-Q

Part Number
VFS3210-5DB-03-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

206.27 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble2-Position ExhaustSelf-Retaining24 V DC[Rc (R)] Rc3/840 to 200Sub-Base PlumbingPilot Type Spool1.8Standard0.1 to 1.0InternalLockDIN terminalLocking type (tool required)NoneYesNon plug-in sub-plateSide portedStandard-

Loading...

  1. 1

This page is 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000, part number VFS3210-5DB-03-Q.
You can find the detail information about specifications and dimensions on part number VFS3210-5DB-03-Q.

Variation of this product

Part Number
SF4-4F-30
SF4-4FB-30
SF4-5F-30
VFS3210-5DO-03F-Q
VFS3210-5DO-Q
VFS3210-5DZ-02-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

32.98 €

1 Quote Related Components-------220 V AC-----------Non-locking push type (flush)-----Pilot Valve Assembly

28.71 €

1 Quote Related Components-------220 V AC-----------Locking type (tool required)-----Pilot Valve Assembly

32.98 €

1 Quote Related Components-------24 V DC-----------Non-locking push type (flush)-----Pilot Valve Assembly

206.18 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectLubrication Free / Low CurrentDouble2-Position ExhaustSelf-Retaining24 V DCG3/840 to 200Sub-Base PlumbingPilot Type Spool1.8Standard0.1 to 1.0InternalNon-LockingDIN terminal without connectorNon-locking push type (flush)NoneCE compliant productNon plug-in sub-plateSide portedStandard-

187.15 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free / Low CurrentDouble2-Position ExhaustSelf-Retaining24 V DC---Sub-Base PlumbingPilot Type Spool-Standard0.1 to 1.0InternalNon-LockingDIN terminal without connectorNon-locking push type (flush)NoneYesNon plug-in sub-plateSide portedStandard-

229.98 €

1 26 Days Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble2-Position ExhaustSelf-Retaining24 V DC[Rc (R)] Rc1/440 to 140Sub-Base PlumbingPilot Type Spool1.4Standard0.1 to 1.0InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesNon plug-in sub-plateSide portedStandard-

Tech Support