Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFS3210-5DZ-03F-Q
Part Number
|
---|
VFS3210-5DZ-03F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.98 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | G | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Non plug-in sub-plate | Side ported | Standard | - |
Loading...
This page is 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000, part number VFS3210-5DZ-03F-Q.
You can find the detail information about specifications and dimensions on part number VFS3210-5DZ-03F-Q.
Configure
Basic Attributes
Features
Related component type
Type
Type
Application
Number of Ports
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body type
Piping specifications
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SF4-4F-30 |
SF4-4FB-30 |
SF4-5F-30 |
VFS3210-5DZ-Q |
VFS3210-5DZB-02F-Q |
VFS3210-5DZB-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.98 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | - | Non-locking push type (flush) | - | - | - | - | - | Pilot Valve Assembly | ||
28.71 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 220 V AC | - | - | - | - | - | - | - | - | - | - | - | Locking type (tool required) | - | - | - | - | - | Pilot Valve Assembly | ||
32.98 € | 1 | Quote | Related Components | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | - | - | - | - | - | - | - | Non-locking push type (flush) | - | - | - | - | - | Pilot Valve Assembly | ||
210.90 € | 1 | 4 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | DIN terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Non plug-in sub-plate | Side ported | Standard | - | ||
229.98 € | 1 | 26 Days | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | G | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | DIN terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | CE compliant product | Non plug-in sub-plate | Side ported | Standard | - | ||
210.90 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | Double | 2-Position Exhaust | Self-Retaining | 24 V DC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | DIN terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | Yes | Non plug-in sub-plate | Side ported | Standard | - |