Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VFR4340-3DZ-Q
Part Number
|
---|
VFR4340-3DZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Body size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.10 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 110/120 V AC | - | - | - | Sub-Base Plumbing | - | 02 to 0.9 | Internal | Non-Locking | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Non plug-in (lead wire individual electrical entry type) | - | Standard | - |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
This page is 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR4000, part number VFR4340-3DZ-Q.
You can find the detail information about specifications and dimensions on part number VFR4340-3DZ-Q.
Configure
Basic Attributes
Features
Pipe Port Type
Nominal Pipe Thread Size
Compatible Cylinder Diameter(Ø)
CV Value
Piping specifications
Body size
Type
Application
Installation method
Number of Solenoids
Switching Type
Status at Power Off
Voltage
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
CE compliant
Body type
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VFR4100-5F-Q |
VFR4100-5FZ-03-Q |
VFR4100-5FZ-04-Q |
VFR4340-4D-04F-Q |
VFR4340-5D-04F-Q |
VFR4340-5DZ-03-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Compatible Cylinder Diameter (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.58 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Reset (Spring Return) | 24 V DC | - | - | - | - | - | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking, push type | None | Yes | Plug-In | - | Standard | - | ||
214.69 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 3/8 | 50 to 300 | - | 3.2 | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Plug-In | Side ported | Standard | Plug-In | ||
214.69 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Pressure | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 1/2 | 80 to 300 | - | 3.8 | 02 to 0.9 | Internal | Non-Locking | Plug-in conduit type | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Plug-In | Side ported | Standard | Plug-In | ||
245.47 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 220 V AC | G | 1/2 | 80 to 300 | Sub-Base Plumbing | 3.5 | 02 to 0.9 | Internal | Non-Locking | DIN terminal | Non-locking, push type | None | CE compliant product | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | - | ||
245.47 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | G | 1/2 | 80 to 300 | Sub-Base Plumbing | 3.5 | 02 to 0.9 | Internal | Non-Locking | DIN terminal | Non-locking, push type | None | Yes | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | - | ||
282.26 € | 1 | 26 Days | Single Use | Direct | Standard / Lubrication Free | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 24 V DC | [Rc (R)] Rc | 3/8 | 50 to 300 | Sub-Base Plumbing | 3.2 | 02 to 0.9 | Internal | Non-Locking | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard | Non plug-in (lead wire individual electrical entry type) |