Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ312M-5LZ-M3-Q
Part Number
|
---|
SYJ312M-5LZ-M3-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.15 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector with lead wire 0.3 m | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | Main valve / pilot valve common exhaust type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Pressure Differential Return) | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
This page is 3-Port Solenoid Valve, Pilot Type, Rubber Seal, SYJ300 Series, part number SYJ312M-5LZ-M3-Q.
You can find the detail information about specifications and dimensions on part number SYJ312M-5LZ-M3-Q.
Configure
Basic Attributes
CV Value
Compliance with IEC standards
Type
Application
Installation method
Features
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYJ312-5GSD-M3-Q |
SYJ312-5GU-M3-F-Q |
SYJ312-5GU-M3-Q |
SYJ312M-5LZD-M3-Q |
SYJ312M-5MOU-M3-F-Q |
SYJ312M-5MOU-M3-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.73 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Lock | Standard | Grommet lead wire 0.3 m | Push-turn locking slotted style | With surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.26 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | With Bracket | Yes | Individual pilot valve exhaust type | - | ||
46.81 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.15 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Lock | Standard | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | CE compliant product | Main valve / pilot valve common exhaust type | None | ||
44.65 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector without connector / M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | With Bracket | Yes | Main valve / pilot valve common exhaust type | - | ||
47.56 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | M | M3 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector without connector / M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | Main valve / pilot valve common exhaust type | - |