Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYJ314-5G-Q |
SYJ314-5H-Q |
SYJ314-5L-Q |
SYJ314-5LO-Q |
SYJ314-5M-Q |
SYJ314-5MO-Q |
SYJ314-5WO-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.34 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.3 m | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
49.47 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire 0.6 m | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.77 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector with lead wire 0.3 m | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.15 € | 1 | 22 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | L plug connector without connector / L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.77 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector with lead wire 0.3 m / M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
48.15 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | M plug connector without connector / M plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - | ||
57.56 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | Sub-Base Plumbing | 0.086 | 0.15 to 0.7 | Internal | Non-Locking | Standard | M8 connector (without cable) / M8 connector without connector cable | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | Individual pilot valve exhaust type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Pressure Differential Return) | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Configure
Basic Attributes
Pipe Port Type
Nominal Pipe Thread Size
Lead wire electrical entry
Compliance with IEC standards
Type
Application
Installation method
Features
Switching Type
Voltage
Plumbing
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
CE compliant
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes