Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYJ712-5LOU-01-F-Q |
SYJ712-5MU-01-F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Body options | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.84 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | L plug connector without connector / L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | With Bracket | None | Individual pilot valve exhaust type | - | ||
70.48 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | M plug connector with lead wire 0.3 m / M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | With Bracket | None | Individual pilot valve exhaust type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
CE compliant | CE compliant product |
Configure
Basic Attributes
Pipe Port Type
CV Value
Lead wire electrical entry
Compliance with IEC standards
Type
Application
Installation method
Features
Switching Type
Voltage
Nominal Pipe Thread Size
Plumbing
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
Body options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes