Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYJ712-5HU-01F-Q
Part Number
|
---|
SYJ712-5HU-01F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Body options | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.56 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | G | 1/8 | Direct Plumbing | 0.77 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | Individual pilot valve exhaust type | None |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
CE compliant | CE compliant product |
This page is 3-Port Solenoid Valve, Pilot Type, Rubber Seal, SYJ700 Series, part number SYJ712-5HU-01F-Q.
You can find the detail information about specifications and dimensions on part number SYJ712-5HU-01F-Q.
Configure
Basic Attributes
Type
Application
Installation method
Features
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Plumbing
CV Value
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Coil specifications
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Made to order specifications
Body options
Compliance with IEC standards
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYJ712-4DZ-01F-Q |
SYJ712-4YO-01F-Q |
SYJ712-5D-01F-Q |
SYJ712-5HU-01N-F-Q |
SYJ712-5HUE-01F-Q |
SYJ712-5HZ-01-F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | CV Value | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | Body options | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.31 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 220 V AC | G | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN terminal with connector | Push-turn locking slotted style | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Individual pilot valve exhaust type | - | ||
68.27 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 220 V AC | G | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN43650B standard DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type | - | ||
67.56 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | G | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | DIN terminal with connector | Push-turn locking slotted style | Without indicator light / surge voltage suppressor | No bracket | None | Individual pilot valve exhaust type | - | ||
71.23 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | NPT | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | Grommet lead wire 0.6 m | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | With Bracket | None | Individual pilot valve exhaust type | - | ||
69.39 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | G | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | Grommet lead wire 0.6 m | Push-turn locking lever style | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Individual pilot valve exhaust type | - | ||
71.27 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | 0.15 to 0.7 | Internal | Not Provided | Standard | Grommet lead wire 0.6 m | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | Individual pilot valve exhaust type | - |