Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQZ222-5LO1-C6-F-Q |
VQZ222-5YZ1-C6-F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.69 € | 1 | 26 Days | Standard | 2-Position Normally Open | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking push type (tool required) | - | With Bracket | Width: 15 mm | Standard type | Rc | ||
80.89 € | 1 | 26 Days | Standard | 2-Position Normally Open | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal (with indicator light / surge voltage suppressor) | Non-locking push type (tool required) | - | With Bracket | Width: 15 mm | Standard type | Rc |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
Configure
Basic Attributes
Nominal Pipe Thread Size
CV Value
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Type
Features
Switching Type
Voltage
Pipe Port Type
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Bracket
Body size
Functions
Type of fitting thread part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes