Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VQZ332-5LOB1-02-Q |
VQZ332-5MB1-02-Q |
VQZ332-5YOB1-02-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.65 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/4 | 0.87 | - | Soft Seal | 0.15 to 0.7 | Internal | Lock | L plug connector without connector / L plug connector, without connector | Locking type (tool required) | - | None | Width: 18 mm | Standard type | - | ||
89.27 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/4 | 0.87 | - | Soft Seal | 0.15 to 0.7 | Internal | Lock | M plug connector with lead wire 0.3 m / M plug connector with lead wire, lead wire length 300 mm | Locking type (tool required) | - | None | Width: 18 mm | Standard type | - | ||
86.85 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/4 | 0.87 | - | Soft Seal | 0.15 to 0.7 | Internal | Lock | DIN terminal without connector | Locking type (tool required) | - | None | Width: 18 mm | Standard type | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
Configure
Basic Attributes
Pipe Port Type
Connection Tube Diameter
Lead wire electrical entry
Indicator light / Surge voltage suppressor
Type of fitting thread part
Type
Features
Switching Type
Voltage
Nominal Pipe Thread Size
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Manual
Bracket
Body size
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes