Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ232-5L1-M5-Q
Part Number
|
---|
VQZ232-5L1-M5-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.47 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | - | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector with lead wire 0.3 m | Non-locking push type (tool required) | - | None | Width: 15 mm | Standard type | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
This page is 3-Port Solenoid Valve, Body Ported, Single Unit, VQZ100 / 200 / 300 Series, part number VQZ232-5L1-M5-Q.
You can find the detail information about specifications and dimensions on part number VQZ232-5L1-M5-Q.
Configure
Basic Attributes
CV Value
Connection Tube Diameter
Indicator light / Surge voltage suppressor
Type of fitting thread part
Type
Features
Switching Type
Voltage
Pipe Port Type
Nominal Pipe Thread Size
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Bracket
Body size
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ232-5LO1-C4-Q |
VQZ232-5LO1-C6-Q |
VQZ232-5LO1-M5-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.17 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | Rc | ||
67.47 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | None | Width: 10 mm | Standard type | - | ||
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | - | ||
62.82 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.39 | Ø4 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | None | 15 mm (Width) | Standard Type | Rc | ||
62.84 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking push type (tool required) | - | None | Width: 15 mm | Standard type | Rc | ||
58.84 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | - | - | Soft Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector without connector / L plug connector, without connector | Non-locking push type (tool required) | - | None | Width: 15 mm | Standard type | - |