Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ212B-5Y1-C6-Q
Part Number
|
---|
VQZ212B-5Y1-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.53 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal | Non-locking push type (tool required) | - | None | Width: 15 mm | Fast-response type | Rc |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
This page is 3-Port Solenoid Valve, Body Ported, Single Unit, VQZ100 / 200 / 300 Series, part number VQZ212B-5Y1-C6-Q.
You can find the detail information about specifications and dimensions on part number VQZ212B-5Y1-C6-Q.
Configure
Basic Attributes
Nominal Pipe Thread Size
CV Value
Indicator light / Surge voltage suppressor
Type
Features
Switching Type
Voltage
Pipe Port Type
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Bracket
Body size
Functions
Type of fitting thread part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ212B-5YO1-C4-Q |
VQZ212B-5YO1-C6-F-Q |
VQZ212B-5YO1-C6-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.17 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | Rc | ||
67.47 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | None | Width: 10 mm | Standard type | - | ||
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | - | ||
67.40 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | - | Ø4 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking push type (tool required) | - | None | Width: 15 mm | Fast-response type | Rc | ||
69.03 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.30 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking, push type | None | With Bracket | 15 mm (Width) | Fast-response type | Rc | ||
67.40 € | 1 | 28 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking push type (tool required) | - | None | Width: 15 mm | Fast-response type | Rc |