Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ212B-6YO1-C6-Q
Part Number
|
---|
VQZ212B-6YO1-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.39 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 12 V DC | One-Touch Plumbing | - | 0.30 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | DIN terminal without connector | Non-locking, push type | None | None | 15 mm (Width) | Fast-response type | Rc |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Number of Solenoids | Single | Status at Power Off | Self-Reset (Spring Return) |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CE compliant | CE compliant product |
This page is 3-Port Solenoid Valve, Body Ported, Single Unit, VQZ100 / 200 / 300 Series, part number VQZ212B-6YO1-C6-Q.
You can find the detail information about specifications and dimensions on part number VQZ212B-6YO1-C6-Q.
Configure
Basic Attributes
Nominal Pipe Thread Size
Type
Features
Switching Type
Voltage
Pipe Port Type
CV Value
Connection Tube Diameter
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
Indicator light / Surge voltage suppressor
Bracket
Body size
Functions
Type of fitting thread part
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ212BR-5G1-C6-Q |
VQZ212BR-5L1-C6-Q |
VQZ212BR-5L1-M5-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.17 | Ø6 | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | Rc | ||
67.47 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | None | Width: 10 mm | Standard type | - | ||
70.35 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | 0.17 | - | Standard | 0.1 to 0.7 | Internal | Non-Locking | Grommet lead wire 0.3 m / Grommet (lead wire length: 300 mm) | Non-locking push type (tool required) | - | With Bracket | Width: 10 mm | Standard type | - | ||
69.03 € | 1 | 26 Days | Lubrication Free | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.30 | Ø6 | Standard | 0.1 to 0.7 | External | Non-Locking | Grommet (DC specifications) | Non-locking, push type | None | None | 15 mm (Width) | High speed response type / external pilot type | Rc | ||
73.02 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | - | Ø6 | Standard | 0.1 to 0.7 | External | Non-Locking | L plug connector with lead wire 0.3 m | Non-locking push type (tool required) | - | None | Width: 15 mm | High speed response type / external pilot type | Rc | ||
69.03 € | 1 | 26 Days | Standard | 2-Position Normally Closed | 24 V DC | M | M5 | - | - | Standard | 0.1 to 0.7 | External | Non-Locking | L plug connector with lead wire 0.3 m | Non-locking push type (tool required) | - | None | Width: 15 mm | High speed response type / external pilot type | - |