Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQZ215-5L1-02-Q
Part Number
|
---|
VQZ215-5L1-02-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body size | Functions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.82 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/4 | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Status at Power Off | Self-Reset (Spring Return) | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
This page is 5-Port Solenoid Valve, Base Mounted, Single Unit, VQZ100 / 200 / 300 Series, part number VQZ215-5L1-02-Q.
You can find the detail information about specifications and dimensions on part number VQZ215-5L1-02-Q.
Configure
Basic Attributes
Pipe Port Type
Connection Tube Diameter
Indicator light / Surge voltage suppressor
Body size
Type of fitting thread part
Type
Application
Installation method
Features
Switching Type
Voltage
Nominal Pipe Thread Size
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual Switch
Lead wire electrical entry
Manual
CE compliant
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQZ115-5L1-01-Q |
VQZ115-5L1-CP-Q |
VQZ115-5L1-N1-Q |
VQZ215-5L1-Q |
VQZ215-5LB1-01-Q |
VQZ215-5LB1-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Switching Type | Voltage | Pipe Port Type | Nominal Pipe Thread Size | CV Value | Connection Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body size | Functions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.32 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
61.85 € | 1 | 31 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.23 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
64.63 € | 1 | 26 Days | Single Use | Direct | Lubrication Free | 2-Position Normally Closed | 24 V DC | One-Touch Plumbing | - | 0.23 | Ø1/8 | Poppet Seal | 0.15 to 0.7 | Internal | Non-Locking | L plug connector with lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | CE compliant product | 10 mm (Width) | Standard Type | Rc | ||
66.73 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Non-locking, push type | - | CE compliant product | - | Standard type | - | ||
85.56 € | 1 | 26 Days | Single Use | Direct | Standard | 2-Position Normally Closed | 24 V DC | [Rc (R)] Rc | 1/8 | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Locking type (tool required) | - | CE compliant product | - | Standard type | - | ||
71.47 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Closed | 24 V DC | - | - | 0.38 | - | Standard | 0.1 to 0.7 | Internal | Not Provided | L plug connector with lead wire 0.3 m | Locking type (tool required) | - | CE compliant product | - | Standard type | - |